IESNA:LM-63-2002
[TEST]P1440260
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]04/14/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2602-694-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]MPN-A2-D-U-SYM-U-7030
[LUMINAIRE] NEW HEAVEN POST TOP LUMINAIRE w/ SYMMETRIC DISTRIBUTION 03000K CCT 70 CRI LIGHT ENGINE
[LAMP] (1) 03000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.17A 21.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]03000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_THDi]12.5%
[_PF]0.95
[_SEARCH_MOUNTING] Post Top, POLE
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]2285.4
TILT=NONE
1 -1 1 73 21 1 1 -1.0000 -1.0000 0.5730
1.000 1 21.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 
 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 
 137.5 140 142.5 145 147.5 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 
 175 177.5 180 
0 5 15 25 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
25.4 21.5 26.3 33.2 39.0 44.9 48.8 51.7 55.6 58.5 61.5 64.4 66.4 69.3 71.2 72.2 77.1 85.9 97.6 120.0 149.3 190.3 237.1 280.1 
313.2 341.5 365.0 387.4 409.8 428.4 444.0 449.9 442.0 431.3 424.5 405.9 382.5 358.1 332.8 305.4 259.6 165.9 95.6 73.2 
63.4 58.5 54.6 51.7 47.8 44.9 41.0 37.1 32.2 26.3 20.5 14.6 10.7 7.8 5.9 3.9 2.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.4 21.5 26.3 33.2 39.0 43.9 48.8 51.7 54.6 58.5 61.5 64.4 66.4 68.3 70.3 72.2 77.1 85.9 97.6 118.1 149.3 188.3 234.2 280.1 
310.3 339.6 365.0 390.3 411.8 430.3 445.0 449.9 443.0 432.3 428.4 409.8 387.4 363.0 336.7 307.4 255.7 161.0 97.6 
73.2 63.4 58.5 53.7 50.7 47.8 44.9 41.0 37.1 32.2 26.3 20.5 14.6 10.7 7.8 5.9 3.9 2.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.4 22.4 27.3 33.2 39.0 43.9 48.8 52.7 54.6 58.5 60.5 63.4 65.4 67.3 69.3 71.2 77.1 84.9 98.6 120.0 150.3 193.2 243.0 288.8 
323.0 349.3 371.8 394.2 416.7 435.2 450.8 454.7 448.9 440.1 435.2 419.6 398.1 374.7 349.3 322.0 271.3 172.7 101.5 
76.1 65.4 59.5 55.6 52.7 48.8 44.9 41.0 36.1 31.2 25.4 19.5 14.6 10.7 7.8 5.9 3.9 2.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.4 22.4 27.3 32.2 38.1 43.9 48.8 51.7 54.6 57.6 61.5 63.4 65.4 67.3 69.3 70.3 76.1 83.9 96.6 117.1 146.4 189.3 238.1 281.0 
315.2 343.5 366.9 388.4 408.9 425.5 439.1 443.0 436.2 429.4 424.5 411.8 390.3 368.9 343.5 315.2 267.4 175.6 101.5 
76.1 64.4 59.5 55.6 51.7 47.8 44.9 40.0 36.1 31.2 25.4 20.5 14.6 10.7 7.8 5.9 3.9 2.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.4 22.4 26.3 32.2 38.1 43.9 47.8 51.7 54.6 57.6 60.5 63.4 65.4 67.3 69.3 72.2 78.1 86.8 100.5 123.0 152.2 191.3 240.1 280.1 
312.3 337.6 358.1 380.6 400.1 417.6 431.3 433.3 426.4 418.6 411.8 398.1 376.7 355.2 332.8 306.4 262.5 173.7 99.5 
73.2 62.5 56.6 52.7 50.7 46.8 42.9 39.0 36.1 31.2 25.4 20.5 14.6 10.7 7.8 5.9 3.9 2.0 1.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.4 22.4 26.3 32.2 38.1 42.9 47.8 51.7 54.6 58.5 61.5 63.4 66.4 67.3 69.3 71.2 78.1 86.8 102.5 123.9 152.2 193.2 239.1 277.1 
308.4 332.8 353.2 374.7 393.3 408.9 418.6 419.6 414.7 408.9 403.0 389.4 367.9 347.4 324.9 301.5 261.5 178.6 103.4 
74.2 62.5 57.6 53.7 50.7 47.8 43.9 40.0 36.1 31.2 26.3 20.5 15.6 10.7 7.8 5.9 3.9 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.4 23.4 25.4 31.2 37.1 42.9 47.8 51.7 55.6 58.5 61.5 64.4 66.4 68.3 69.3 72.2 77.1 87.8 102.5 125.9 158.1 199.1 246.9 287.9 
323.0 348.4 371.8 393.3 412.8 425.5 430.3 429.4 425.5 422.5 417.6 405.0 381.5 357.1 333.7 311.3 270.3 190.3 111.2 
77.1 65.4 59.5 55.6 52.7 49.8 45.9 42.0 37.1 32.2 27.3 21.5 16.6 11.7 8.8 5.9 4.9 2.9 1.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.4 24.4 26.3 30.3 37.1 42.9 48.8 51.7 54.6 58.5 61.5 63.4 65.4 67.3 68.3 70.3 76.1 85.9 101.5 124.9 156.1 197.1 246.9 287.9 
322.0 349.3 375.7 397.2 419.6 435.2 444.0 445.9 447.9 445.9 442.0 426.4 402.0 374.7 352.3 328.8 284.0 202.0 118.1 
82.0 68.3 61.5 57.6 54.6 50.7 46.8 42.9 38.1 33.2 28.3 22.4 17.6 12.7 8.8 6.8 4.9 2.9 1.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.4 23.4 26.3 31.2 37.1 43.9 48.8 52.7 55.6 58.5 61.5 63.4 65.4 67.3 68.3 71.2 77.1 85.9 100.5 123.9 157.1 197.1 246.9 289.8 
328.8 356.2 379.6 399.1 416.7 426.4 440.1 449.9 456.7 456.7 447.9 433.3 403.0 377.6 355.2 332.8 291.8 206.9 120.0 
81.0 68.3 61.5 57.6 54.6 50.7 46.8 42.9 39.0 34.2 28.3 22.4 17.6 12.7 9.8 6.8 4.9 2.9 1.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.4 23.4 26.3 32.2 38.1 43.9 48.8 52.7 55.6 58.5 61.5 64.4 66.4 68.3 69.3 72.2 76.1 84.9 98.6 120.0 147.3 184.4 229.3 268.3 
303.5 330.8 357.1 374.7 393.3 407.9 423.5 430.3 432.3 422.5 412.8 391.3 367.9 346.4 330.8 309.3 269.3 194.2 114.2 
77.1 64.4 59.5 54.6 51.7 48.8 44.9 42.0 38.1 33.2 28.3 22.4 17.6 12.7 9.8 7.8 5.9 2.9 1.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.4 22.4 26.3 32.2 38.1 43.9 48.8 52.7 55.6 58.5 62.5 64.4 66.4 68.3 69.3 71.2 76.1 83.9 96.6 118.1 145.4 180.5 226.4 268.3 
302.5 330.8 356.2 374.7 391.3 406.9 421.6 431.3 433.3 427.4 411.8 393.3 370.8 350.3 333.7 309.3 270.3 187.4 112.2 
78.1 64.4 58.5 54.6 50.7 47.8 44.9 41.0 37.1 32.2 27.3 22.4 17.6 12.7 9.8 6.8 4.9 2.9 1.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.4 22.4 26.3 32.2 39.0 43.9 48.8 52.7 55.6 58.5 61.5 64.4 66.4 68.3 69.3 71.2 75.1 82.0 95.6 117.1 144.4 180.5 223.5 266.4 
299.6 324.9 350.3 373.7 393.3 408.9 422.5 430.3 429.4 418.6 406.9 389.4 369.8 351.3 334.7 308.4 268.3 189.3 116.1 
76.1 63.4 57.6 53.7 50.7 47.8 43.9 41.0 36.1 32.2 27.3 22.4 17.6 12.7 9.8 7.8 4.9 2.9 1.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.4 23.4 26.3 33.2 38.1 43.9 49.8 52.7 55.6 58.5 61.5 63.4 65.4 67.3 69.3 70.3 74.2 81.0 93.7 115.1 143.4 180.5 229.3 277.1 
314.2 340.6 364.0 385.4 407.9 428.4 445.0 456.7 451.8 437.2 425.5 411.8 394.2 374.7 353.2 321.0 275.2 196.1 113.2 
79.0 65.4 59.5 54.6 51.7 48.8 44.9 41.0 36.1 31.2 26.3 21.5 16.6 11.7 8.8 6.8 4.9 2.9 1.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.4 23.4 26.3 32.2 38.1 43.9 49.8 52.7 55.6 59.5 61.5 64.4 66.4 67.3 68.3 70.3 73.2 79.0 91.7 111.2 139.5 174.7 227.4 275.2 
314.2 342.5 366.9 387.4 412.8 435.2 454.7 466.4 459.6 445.9 434.2 421.6 405.0 387.4 367.9 332.8 284.0 198.1 115.1 
82.0 66.4 59.5 54.6 51.7 48.8 44.9 41.0 36.1 31.2 25.4 20.5 15.6 10.7 8.8 5.9 4.9 2.9 1.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.4 22.4 24.4 32.2 38.1 43.9 49.8 52.7 55.6 58.5 61.5 63.4 65.4 67.3 68.3 70.3 73.2 79.0 90.8 110.3 137.6 172.7 220.5 268.3 
305.4 334.7 358.1 378.6 401.1 419.6 439.1 455.7 452.8 440.1 422.5 409.8 391.3 374.7 359.1 326.9 282.0 199.1 109.3 
78.1 64.4 57.6 52.7 49.8 46.8 42.9 39.0 35.1 30.3 24.4 19.5 14.6 10.7 7.8 5.9 3.9 2.9 1.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.4 22.4 24.4 31.2 38.1 44.9 48.8 51.7 55.6 59.5 62.5 64.4 66.4 68.3 69.3 70.3 73.2 79.0 91.7 111.2 137.6 172.7 221.5 269.3 
302.5 325.9 353.2 376.7 396.2 417.6 441.1 456.7 449.9 437.2 413.7 395.2 374.7 362.0 343.5 321.0 279.1 194.2 106.4 
76.1 63.4 56.6 52.7 48.8 45.9 42.9 39.0 35.1 30.3 25.4 20.5 15.6 10.7 8.8 5.9 4.9 2.9 1.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.4 22.4 24.4 31.2 37.1 42.9 48.8 51.7 54.6 58.5 61.5 63.4 66.4 67.3 68.3 69.3 72.2 79.0 91.7 112.2 136.6 170.8 218.6 261.5 
292.7 317.1 345.4 367.9 386.4 405.0 426.4 440.1 437.2 428.4 407.9 379.6 361.1 345.4 332.8 310.3 277.1 195.2 105.4 
76.1 63.4 56.6 52.7 49.8 45.9 42.9 40.0 36.1 32.2 27.3 22.4 16.6 12.7 8.8 6.8 4.9 3.9 1.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.4 23.4 25.4 30.3 36.1 42.9 47.8 50.7 54.6 57.6 60.5 62.5 64.4 65.4 66.4 68.3 71.2 79.0 94.7 117.1 144.4 182.5 233.2 278.1 
307.4 339.6 365.0 383.5 404.0 426.4 448.9 462.5 463.5 455.7 435.2 404.0 379.6 365.0 352.3 335.7 296.6 211.8 111.2 
80.0 66.4 59.5 54.6 51.7 47.8 45.9 42.0 39.0 34.2 29.3 24.4 17.6 13.7 9.8 7.8 5.9 3.9 2.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.4 23.4 25.4 30.3 36.1 42.9 47.8 50.7 54.6 57.6 60.5 62.5 64.4 65.4 66.4 68.3 72.2 81.0 96.6 120.0 151.3 191.3 245.9 290.8 
327.9 360.1 384.5 403.0 421.6 441.1 457.7 474.2 472.3 465.5 440.1 404.0 384.5 374.7 360.1 347.4 310.3 222.5 115.1 
82.0 67.3 59.5 55.6 51.7 48.8 45.9 42.9 40.0 36.1 30.3 25.4 19.5 13.7 10.7 7.8 5.9 3.9 2.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.4 23.4 24.4 30.3 36.1 42.0 46.8 49.8 53.7 57.6 60.5 62.5 64.4 65.4 66.4 68.3 72.2 80.0 94.7 119.0 144.4 183.5 235.2 280.1 
313.2 343.5 370.8 386.4 407.9 428.4 444.0 457.7 455.7 449.9 426.4 390.3 370.8 368.9 347.4 339.6 304.5 226.4 112.2 
80.0 65.4 57.6 53.7 49.8 46.8 44.9 42.0 39.0 36.1 31.2 25.4 19.5 14.6 10.7 8.8 6.8 4.9 2.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
25.4 23.4 24.4 30.3 36.1 42.0 46.8 49.8 53.7 57.6 60.5 62.5 64.4 65.4 66.4 68.3 71.2 80.0 95.6 117.1 142.5 179.5 224.4 263.5 
288.8 316.2 342.5 363.0 384.5 405.9 419.6 425.5 424.5 413.7 394.2 366.9 344.5 333.7 327.9 310.3 280.1 207.8 106.4 
75.1 62.5 55.6 51.7 47.8 44.9 42.9 41.0 38.1 34.2 30.3 25.4 19.5 13.7 10.7 7.8 6.8 4.9 2.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
